X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27677 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
motor graders
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

motor graders

Get an email alert when new equipment matching "Current filter" will be added.

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

1,152 Search results for "Current filter"
1..899091..96
Displaying: 1069 - 1080 Sort by:   ads/page
Caterpillar 160M, 101,169 USDmotor graders
Regina, SK, CA
Year: 2014, Working hours: 6608 h
FINNING CANADA (SASKATCHEWAN)
Caterpillar 160K, On Requestmotor graders
Copiapo, CL
Year: 2011, Working hours: 10242 h
CATERPILLAR LEASING CHILE S.A.

eropsproduct linkbeaconam fm radiotransmission guard, Specifications Conditions
Caterpillar 160K, On Requestmotor graders
Copiapo, CL
Year: 2011, Working hours: 11885 h
CATERPILLAR LEASING CHILE S.A.

eropsproduct linklightingam fm radiotransmission guard, Specifications Conditions
Caterpillar 140M, 118,995 USDmotor graders
Regina, SK, CA
Year: 2013, Working hours: 5381 h
FINNING CANADA (SASKATCHEWAN)
Caterpillar 140MAWD, 153,060 USDmotor graders
Edmonton, AB, CA
Year: 2015, Working hours: 6876 h
FINNING CANADA

snow wing
Caterpillar 14M, 340,834 USDmotor graders
Brisbane, QL, AU
Year: 2011, Working hours: 3679 h
HASTINGS DEERING (AUSTRALIA)

pushblockeropsbeaconjoystick steeringtransmission guard
Caterpillar 120 K, 122,900 USDmotor graders
Reynosa, MX
Year: 2013, Working hours: 4405 h
MADISA

air conditionererops, Specifications Conditions
Caterpillar 140 K, 176,000 USDmotor graders
Tejería, MX
Year: 2015, Working hours: 5014 h
MADISA

pushblockair conditionereropsproduct linklighting, Specifications Conditions
Caterpillar 140, 178,371 USDmotor graders
Point-claire, QC, CA
Year: 2018, Working hours: 4263 h
TOROMONT CAT
Caterpillar 14M, 384,516 USDmotor graders
Fort Saskatchewan, AB, CA
Year: 2015, Working hours: 2514 h
FINNING CANADA
Caterpillar 140M2, 251,666 USDmotor graders
Auckland, NZ
Year: 2014, Working hours: 3620 h
TERRA CAT

pushblockair conditionererops, Specifications
Caterpillar 140M, 172,174 USDmotor graders
Brisbane, QL, AU
Year: 2013, Working hours: 7022 h
HASTINGS DEERING (AUSTRALIA)

eropsbeaconauto shiftjoystick steeringtransmission guard
 
Compare products
1..899091..96