Currently 18205 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
467 Search results for "Current filter"
Displaying: 457 - 467 Sort by: 
CAT 120 M, 125,5802008
Adelaide, SA
9,465 h Conditions Special Offers Customer Value Agreementair conditionerdrive - tandemmoldboard size - 12'ripper - multi-shankscarifier

See Details
CAT 160M3 AWD2019
Regina, SK
8,050 h

See Details
John Deere & CO. 772G, 223,4492017
Winnipeg, MB
6,815 h Conditionsam fm radiolightingair conditionereropsauto shift

See Details
CAT 140K, 197,0192019
Contagem
4,336 hair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 140M, 148,7142008
Sydney, NSW
9,200 h

See Details
CAT 140K, 90,0002014
Santiago
9,998 h

See Details
CAT 160K
RIYADH
185 hcabin guard -> demolition/fops cab guard

See Details
CAT 14M2013
Riyadh
16 h

See Details
CAT 12K2015
Piedras Negras
530 h Specifications

See Details
CAT 120 K2018
Reynosa
780 h Specifications

See Details
CAT 140K, 176,5202011
Bangkok
3,968 h

See Details
CAT 120K2017
Mexico
670 h Specifications

See Details
CAT 120K2018
Piedras Negra
680 h Specifications

See Details
CAT 140HNA, 139,5921996
Bangkok
9,075 h

See Details
Show more results

motor graders