Currently 18201 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
467 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT 140 GC, 295,0002022
Rental Fleet Machine, Subject To Availability, AL
391 h Cat Certified Used Conditions Customer Value Agreementair conditionereropspushblock

See Details
CAT 12M3AWD, 224,9002017
La Crosse, VA
4,892 h Cat Certified Used Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionerjoystick steering

See Details
CAT 140 GC, 295,0002021
Rental Fleet Machine, Subject To Availability., AL
1,356 h Cat Certified Used Conditions Customer Value Agreementlightingair conditionerbeacon

See Details
CAT 120 RIP, 279,5002019
Fredericksburg, VA
3,345 h Cat Certified Used Conditionsam fm radiolightingproduct linkam fm cd radioultra low sulfur diesel fuel

See Details
CAT 12M3, 255,0002019
Aurora, CO
3,260 h Specifications Cat Certified Used Conditionscounterweightguard, transmissionradio

See Details
CAT 140-13AWDT, 385,9222020
Mesa, AZ
2,524 h Cat Certified Used

See Details
CAT 140-13 AWD, 481,6272023
Kingman, AZ
731 h Cat Certified Used

See Details
CAT 140-13 TRE, 347,3302020
Mesa, AZ
2,845 h Cat Certified Used

See Details
CAT 140M3, 301,0002018
Altoona, IA
1,111 h Cat Certified Used Conditions Customer Value Agreementarrangement, snow

See Details
John Deere 672G, 90,0002015
Oklahoma City, OK
9,052 h

See Details
John Deere 672G, 79,0002011
Oklahoma City, OK
10,238 h

See Details
Noram 65E, 141,8892017
Clifton Park, NY
345 h Conditionsair conditionerepa labellightingultra low sulfur diesel fuelmirrors

See Details
CAT 140G, 52,5001987
Brownfield, TX
9,999 h

See Details
CAT 14M, 262,5002013
CO
9,655 hair conditionerlightingrops - enclosedpushblockripper - multi-shank

See Details
CAT 120M2 AWD, 189,4112017
Eloy, AZ
4,334 hcircle clutchpushblockheater

See Details
CAT 120M2 AWD, 205,6472017
Eloy, AZ
3,883 hcircle clutchpushblockheater

See Details
John Deere 872D, 52,0002007
Rock Springs, WY
10,034 hripper

See Details
John Deere 872GP, 292,7002019
Billings, MT
7,378 h

See Details
John Deere 872GP, 315,9002019
Billings, MT
5,569 h

See Details
John Deere 872GP, 292,7002019
Billings, MT
6,198 h

See Details
John Deere 872GP, 319,9002019
Billings, MT
4,976 h

See Details
John Deere 872GP, 319,9002019
Billings, MT
5,487 h

See Details
John Deere 872GP, 333,9002019
Billings, MT
6,379 h

See Details
John Deere 872GP, 292,7002019
Billings, MT
7,189 h

See Details
Show more results

motor graders