Perkins PPO275

Perkins PPO275

Price
On Request
Year
2016
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPerkins PPO275
Categorymobile generator sets
Serial NumberD11858
Unit NumberG001417
Catalog NumberCU4614848
Manufacturing Year2016
Hours5 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power299 hp
Output275 kVA
Frequency50 Hz
Additional informationG001417; Made in EU PPO 275 S; SN: D11858; Arrg: 0; 2016; 400 V; 276 kVA; stand by; 1500 rpm; 50 Hz; 5 hours; condition: Premium pre-owned ; Notes: Perkins Diesel Engine1306A-E87TAG6, Prime Power 251 kVA, non Emission, Stamford Alternator, ComAp Controller AMF 25, 3 pol. circuit breaker, Color RAL7032, Dimensions LxWxH (mm) 3266x1403x2000, Weight~2,89 to
Features
Accessories
CE PLATECE PLATE
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
Additional informationG001417; Made in EU PPO 275 S; SN: D11858; Arrg: 0; 2016; 400 V; 276 kVA; stand by; 1500 rpm; 50 Hz; 5 hours; condition: Premium pre-owned ; Notes: Perkins Diesel Engine1306A-E87TAG6, Prime Power 251 kVA, non Emission, Stamford Alternator, ComAp Controller AMF 25, 3 pol. circuit breaker, Color RAL7032, Dimensions LxWxH (mm) 3266x1403x2000, Weight~2,89 to
Power Rating
Standby
50Hz
275kVA / 220kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 4213877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone