Quick Search

Olympian CAT XQ60

Olympian CAT XQ60

Year
2011
Working hours
14,792 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandOlympian CAT XQ60
Categorymobile generator sets
Serial NumberGLE00818
Unit NumberMEN050
Catalog Number4363042
Year2011
Hours14,792 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax19,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power81.6 hp
Output75 kVA
Frequency60 Hz
Additional information**RED TAG SPECIAL**
-XQ60 T3 PORTABLE CAT GENSET, MULTIPLE VOLTAGES
24 HOUR FUEL TANK

(ADJ TO 208/120V 3-PHASE),
240/120V SINGLE PHASE
3-PHASE TO 240/139V 3-PHASE
60KW @ 1800 RPM
BLOCK HEATER, BATTERY CHARGER
CAT XQ60-6 RENTAL GENSET
GENEND HEATER STRIP
HYDRAULIC BRAKES, PINTLE HITCH
KS TAG 508694
PRODUCT LINK PL641
SWITCHABLE VOLTAGE FROM 480/277V
UL SINGLE WALLED FUEL TANK BASE
VIN# 16MPF1023AD057414
WITH 24 HR MIN FUEL SUPPLY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering