MultiQuip DCA70

MultiQuip DCA70

Price
47,500 USD
Year
2017
Working hours
9696 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA70
Categorymobile generator sets
Serial Number7354178
Unit Number17-164
Catalog NumberCU4479431
Manufacturing Year2017
Hours9696 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax47,500 USD
Tax USD
Price Including Tax USD
Details
Additional InformationSEC: P82933 (X1)
PRIMARY: 602046365 (X1)
YES
7,000 LB
ST205/75D15 LR-C
12V 76AH
TIER 4 FINAL
2
7.4 GAL
103 GAL
3.96 GAL
177630
3
PUMP: 8980714010 (X1)
PRE: 8980742881 (X1)
MAIN: 8983129180 (X1)
8983129180 (X1)
Features
Accessories
EPA LABELEPA LABEL
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
Additional InformationSEC: P82933 (X1)
PRIMARY: 602046365 (X1)
YES
7,000 LB
ST205/75D15 LR-C
12V 76AH
TIER 4 FINAL
2
7.4 GAL
103 GAL
3.96 GAL
177630
3
PUMP: 8980714010 (X1)
PRE: 8980742881 (X1)
MAIN: 8983129180 (X1)
8983129180 (X1)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN POWER SOLUTIONSSee InventorySelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone