Quick Search

Caterpillar XQ35KVA

Caterpillar XQ35KVA

Price
$34,500
Year
2020
Working hours
11,868 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar XQ35KVA
Categorymobile generator sets
Serial NumberJK800593
Unit NumberSEN244
Catalog Number4750033
Year2020
Hours11,868 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax34,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power36.7 hp
Frequency60 Hz
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

RENTAL
INSIDE US EPA LOCATIONS
*GENERAL AR
JACKET WATER HEATER
*GENERATOR ARPWR
STANDARD BATTERY
ENGLISH PANEL LANGUAGE
ENGLISH INSTRUCTION LANGUAGE
STANDARD RADIATOR
PRIME POWER
STANDARD BASE
*ENGINE AR PRIME
*VOLTAGE INDICATOR 480V 60HZ
INTEGRATED VOLTAGE REGULATOR
60HZ 480 VOLT (WYE)
*CONNECTION GP
*CERTIFICATION AR
STANDARD MUFFLER
*END USE: EP RENTAL
PSPS PANEL LEVEL CSTIC
NOT APPLICABLE
EMCP4.2B CONTROL PANEL
3 PHASE NEMA LOCK RECEPTACLE
EPA/CARB TIER 4F EMISSION CERT
ESC TIER 4 - ORDER ON LINE
NO SOUND POWER VALUE REQUIRED
BATTERY CHARGER UL10A 120VAC
RENTAL EPG
STANDARD ALTERNATOR
NO LWA DECALS TO BE FITTED
NO CLEAN EMISSIONS MODULE
STANDARD ENCLOSURE
NO PUMP ELECTRONIC TANK UNIT
60 HZ 27 KW
TRAILER - ELECTRIC BRAKES
*OPTIONAL ANTICONDENSATION HEA
*OPTIONAL BATTERY CHARGER UL10A
*OPTIONAL TRAILER ELECTRIC BRAK
*CONNECTION GP G
*TRAILER HITCH OPTIONS25/16
80C TEMP RISE OVER 40C AMB
STANDARD TEST REPORT
OPTIONAL CONNECTION GROUP
ALT SPACE HEATER
HITCH 58 MM BALL
*XQ35BM TIER 4F TOP LEVEL 60HZ
3POLE CB W/ CAMLOCK CONNT OPTION
VIN# 7KUBB1211KJ088675
KS TAG 673981
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering