Quick Search

CAT G3406TA

CAT G3406TA

Year
2012
Working hours
9,985 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN POWER SYSTEMS
OK
+1 432 331 0042
Show phone number
Basic information
BrandCAT G3406TA
WARREN CAT - MIDLAND (2)
Categorymobile generator sets
Serial NumberR7E00174
Unit NumberRP11315
Catalog Number4794212
Year2012
Hours9,985 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power231 hp
Output214 kVA
Frequency60 Hz
Additional information2012 CAT G3406TA Portable Natural Gas Genset. G3406TA 170KW//214KVA, Custom Enclosure, Tandem Trailer Approx. hours: 9985 This unit will be operationally inspected, service verified and load tested to ensure advertised power output. We have a vast natural gas inventory and would like to assist any way possible to meet your needs. More pictures, information and specification are available upon request. Warren CAT wants to be your dealer of choice!

*G3406 TA PGS 1800RPM MED CR 60
*GENERATOR AR. SR4B-447-SE
*GENERATOR REMOVAL FOR G3406 PA
*GENERATOR 448 FRAME PM
*PM GENERATOR AR- 480/240/220 V
*GENERATOR AR. SR4B-447-SE
*ENGINE AR - BASIC
*BATTERY REMOVAL
*BATTERY CHARGER - 10 AMP NON-U
*REGULATOR GP-VOLTAGE-DIGITAL
*DUSTPROOF KIT
*TRANSFORMER GP (300:5)
*ENGLISH DISPLAY UNITS
*EMCP 2+ FOR G3400 DISN PACKAGE
*CERTIFICATION GP (EU)
*END USE: PETRO PRODUCTION/PUMP
*VOLTAGE INDICATOR 480V, 60HZ
*NSPS NON-AFR SITE COMP CAPABLE
*CONTINUOUS POWER APPLICATION
*LANGUAGE MARKINGS-ENGLISH
*276 BHP 170 GEN KW 60 HZ CONT
*CONTACTOR GP
NEW SOURCE PERFORMANCE STD
VOLTAGE INDICATOR 480V (Wye)
CONTINUOUS POWER APPLICATION
RATING
MARKET SEGMENT
SUB MARKET CODE
MARKET WORK CODE
EUROPEAN UNION CERTIFICATION
LANGUAGE MARKINGS-ENGLISH
ELECT. MODULAR CONT. PANEL II+
ENGLISH DISPLAY UNITS
CURRENT TRANSFORMER
DUST-PROOF ENCLOSURE (IP52)
GENERATOR 448 FRAME - 1 BRG
GENERATOR REMOVAL
DIGITAL VOLTAGE REGULATOR
POWER TERMINATION EQUIPMENT
BATTERY CHARGER 10 AMP(Non-UL)

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering