Currently 18345 machines for sale
Quick Search

Used Material Handlers for Sale

A material handler is one of the most important pieces of equipment in your fleet. If you're cleaning up a job site, a demolition excavator is an ideal tool for lifting and moving heavy materials quickly and safely. At Cat Used, we help your business find the right equipment by displaying a selection of used material handlers from Cat® dealers around the world. Whether you're looking for a specific brand, price or model, a local dealer can help.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
material handlers / demolition
x
30 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT GP25N5, 36,9002023
Wichita, KS
304 h

See Details
CAT MH3037, 72,8792014
Binghamton, NY
11,468 h Specificationsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT MULTIDOCKER CH6002019
Batavia, NY
536 ham fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
CAT M322D, 143,5002014
Mokena, IL
2,325 hair conditionercoupler - quickrops - enclosedstickleveling blade

See Details
CAT MH3022, 161,07920166,691 h Dealer Certified

See Details
CAT MH3022-06C2019
Mittenwalde/ot Schenkendorf
5,516 h

See Details
CAT MH3026-06C, 192,8642020
Glinde
4,849 h

See Details
Fuchs MHL331F2019
Böblingen
7,866 h

See Details
CAT MH3022-06C2019
Kavelstorf
11,177 h

See Details
CAT 385CL, 1,260,6172009
Overijse
12,554 h Specifications Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT MH3024-06C, 160,5402019
Achim B. Bremen
6,794 h

See Details
CAT MH3024, 155,6922017
Achim B. Bremen
4,925 h

See Details
CAT MH3026-06C2018
Mülheim-kärlich
8,501 h

See Details
CAT MH3040-07A, 350,1712022
Frankenthal
2,012 h

See Details
CAT MH3026-06C, 115,2872018
Frankenthal
10,115 h

See Details
CAT MH3022-07A, 210,9112022
Frankenthal
1,275 h

See Details
Fuchs MHL331F2018
Böblingen
8,748 h

See Details
CAT MH3024-06C, 135,2202019
Achim B. Bremen
9,261 h

See Details
CAT MH3026-06C, 185,3212021
Frankenthal
7,541 h

See Details
CAT MH3024-06C, 152,9982019
Frankenthal
7,447 h

See Details
CAT MH3026-06C, 144,9172019
Achim B. Bremen
8,396 h

See Details
Show more results

material handlers / demolition