Quick Search

CAT MH3026-06C

CAT MH3026-06C

Year
2021
Working hours
7,541 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
+49 62337703 x19
Show phone number
Basic information
BrandCAT MH3026-06C
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberFB900631
Unit NumberFB900631
Catalog Number10121362
Year2021
Hours7,541 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax183,756 USD
Tax (19%)34,914 USD
Price Including Tax218,670 USD
Details
Additional informationENGINEPOWER: 175 HP
Online Owner's Manual
OPERATING WEIGHT: 25.5 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering