Quick Search

CAT MH3026-06C

CAT MH3026-06C

Year
2019
Working hours
7,077 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Laatzen
+49 5102700211
Show phone number
Basic information
BrandCAT MH3026-06C
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberFB900378
Unit NumberFB900378
Catalog Number10111389
Year2019
Hours7,077 h
CountryGermany
LocationLaatzen, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationENGINEPOWER: 175 HP
Online Owner's Manual
OPERATING WEIGHT: 25.5 T
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION REAR LEFT: 30 %
TIRES CONDITION REAR RIGHT: 30 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering