Quick Search

CAT MH3024-06C

CAT MH3024-06C

Year
2020
Working hours
5,387 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Glinde
+49 40761191 x11
Show phone number
Basic information
BrandCAT MH3024-06C
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberFB700762
Unit NumberFB700762
Catalog Number10122216
Year2020
Hours5,387 h
CountryGermany
LocationGlinde, Germany
Pricing
Price Excluding Tax177,598 USD
Tax (19%)33,744 USD
Price Including Tax211,341 USD
Details
Additional informationENGINEPOWER: 176 HP
Online Owner's Manual
OPERATING WEIGHT: 24 T
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering