Quick Search

CAT MH3024-06C

CAT MH3024-06C

Year
2018
Working hours
12,054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hanau
Basic information
BrandCAT MH3024-06C
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberFB700428
Unit NumberFB700428
Catalog Number10105074
Year2018
Hours12,054 h
CountryGermany
LocationHanau, Germany
Pricing
Price Excluding Tax101,669 USD
Tax (19%)19,317 USD
Price Including Tax120,986 USD
Details
Additional informationENGINEPOWER: 176 HP
Online Owner's Manual
OPERATING WEIGHT: 24 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering