Quick Search

CAT MH3022-06C

CAT MH3022-06C

Year
2019
Working hours
8,841 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hanau
Basic information
BrandCAT MH3022-06C
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberFB302376
Unit NumberFB302376
Catalog Number10095636
Year2019
Hours8,841 h
CountryGermany
LocationHanau, Germany
Pricing
Price Excluding Tax116,521 USD
Tax (19%)22,139 USD
Price Including Tax138,660 USD
Details
Additional informationENGINEPOWER: 171 HP
Online Owner's Manual
OPERATING WEIGHT: 21.5 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering