Quick Search

CAT M314MH

CAT M314MH

Year
2022
Working hours
645 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Erfurt
+49 3614933318
Show phone number
Basic information
BrandCAT M314MH
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberK3H20138
Unit NumberK3H20138
Catalog Number10092564
Year2022
Hours645 h
CountryGermany
LocationErfurt, Germany
Pricing
Price Excluding Tax197,765 USD
Tax (19%)37,575 USD
Price Including Tax235,340 USD
Details
Additional informationLENGTH OF STICK: 2500 MM
Online Owner's Manual
TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION FRONT RIGHT: 90 %
TIRES CONDITION REAR LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering