Currently 18063 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,574 Search results for "Current filter"
Displaying: 2257 - 2280 Sort by: 
CAT 973C, 120,0002003
City Of Industry, CA
9,192 h Specificationsair conditionereropsripper

See Details
CAT 272C, 44,0002011
Versailles, KY
3,021 h Specifications Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 299D3, 52,0002020
Indianapolis, IN
3,129 h Conditionsair conditionerlightingrops - enclosedpilot controlbucket

See Details
CAT 938M, 220,0002019
Davenport, IA
4,077 h Conditionsair conditionerbucketcoupler, quickeropsstandard lift

See Details
CAT 236D3 C3H2, 53,5002021
Salt Lake City, UT
3,104 h

See Details
CAT 259D, 37,7202018
IN
2,757 h2 speed travelair conditionereropshydraulics, standard flowbucket

See Details
CAT 279D, 38,4202018
MI
2,550 h2 speed travelair conditionereropshydraulics, standard flowcoupler, hydraulic

See Details
CAT 299D2 XHP, 73,5002016
Jeffersonville, IN
2,472 h Specificationsconversion arrangementcounterweight,machine,externaldoor, cab, polycarbonatefilm, ride control, ansifilm, self level, ansi

See Details
CAT 950M, 437,0002023
Albuquerque, NM
1,119 h Conditionsengine

See Details
CAT 279D, 33,7202017
IN
2,950 h2 speed travelauxiliary hydraulics flow - standard flowcoupler typerops - open

See Details
CAT 279D, 29,0202016
IN
4,250 h2 speed travelair conditionerhydraulics, standard flowcoupler, hydraulicbucket

See Details
CAT 279D, 32,7802017
MI
3,670 h2 speed travelair conditionereropscoupler, hydraulicbucket

See Details
CAT 963D, 236,5002015
Oglesby, IL
4,325 h Conditionsair conditionerbucketcoupler, hydrauliceropsforks

See Details
CAT 289D, 33,7202016
MI
3,050 h2 speed travelair conditionereropshydraulics, standard flowcoupler, hydraulic

See Details
CAT 963 WH, 399,5002021
Oglesby, IL
679 hair conditionerarrangement - waste handlingbucketproduct linkrops - enclosed

See Details
CAT 299D2 XHP, 63,9002018
Oklahoma City, OK
2,787 h Conditions

See Details
CAT 299D2, 41,3602016
MI
3,850 h2 speed travelair conditionereropscoupler, hydraulicbucket

See Details
CAT 226D3 C1H2, 46,5002022
Lindon, UT
340 h

See Details
CAT 249D CB, 38,0002018
Charlotte, NC
1,998 h

See Details
CAT 272D3 C3H2, 89,4002023
Salt Lake City, UT
9 h

See Details
CAT 906, 135,8202023
Salt Lake City, UT
752 h

See Details
CAT 239D3 C3H2, 77,4002023
Salt Lake City, UT
200 h

See Details
CAT 950M QC 3V, 410,0002023
Vernal, UT
334 h

See Details
CAT 299D2 XHP, 56,7002019
Lubbock, TX
3,668 h

See Details
Show more results

Loaders