Quick Search

CAT 906

CAT 906

Year
2023
Working hours
769 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 906
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberMZ600488
Unit NumberBCP01843
Catalog Number10089756
Year2023
Hours769 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax135,820 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR CON, AUTO TEMP CONTROL
ALARM, BACK UP
AUX, STD FLOW, 3 VALVE
CAB, DLX, 2 SLIDING WINDOWS
COUPLER, SSL
DOOR STOP, CAB
DOOR SWITCH & 2X USB POWER
ENGINE, C2.8, STAGE V
FAN, DEMAND, STD, PRECLEANER
FENDERS, STANDARD
FILTER, FUEL, MANUAL
HARNESS, WIRING, WT, SSL
HITCH, REAR RETRIEVAL, STD
HYD, 3V, STD FLOW, STD LIFT
HYDRAULIC OIL, STANDARD
KEY START, PASSCODE SECURITY
KEYPAD 8, RIM PULL/CREEP CTL
KICKOUT, RTD, ROTARY SENSOR
LANE 3 ORDER
LIGHTS, ROAD, FN, HAL, RH DIP
MIRROR INTERNAL, REAR VIEW
MIRROR, EXT, STD
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PREPARATION PKG-USA, ANSI
PRICED 11/03/23 KR
PRODUCT LINK, CELLULAR PL243
RIDE CONTROL, STD LIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 2"
SEAT, DELUXE PLUS, AIR, HEAT
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
STORAGE, BASE TRAY
TIRES, 340/80 R18, MX, XMCL
TRANS 25 MPH DIFF LOCK
WEATHER, COLD START, 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering