Currently 18032 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,551 Search results for "Current filter"
Displaying: 433 - 456 Sort by: 
CAT 926M, 131,0002017
Monroe, NJ
4,446 h Conditionslightinglighting systemair conditionerepa labelcoupler, hydraulic

See Details
CAT 236D CB, 33,5002017
Charlotte, NC
426 h

See Details
CAT 972M2018
Marietta, GA
8,638 h Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 972MXE, 395,2382020
Milford, MA
4,923 h Conditionsepa labelproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 242D3 C3H2, 43,0002022
Green Bay, WI
2,430 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 415F2 IL, 60,6912019
Apache Junction, AZ
3,089 h

See Details
CAT 289D3 C3H2, 108,2002024
Salt Lake City, UT
42 h

See Details
CAT 287D, 48,0002014
Richmond, VT
1,258 h Conditionsemissions levelair conditionerlightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 988K XE, 834,7502019
Victoria, TX
5,012 hlightingproduct linkair conditionereropsauto lube

See Details
CAT 415F2 IL, 54,7042018
Safford, AZ
3,504 h

See Details
CAT IT62H, 156,0002007
Homer, AK
6,712 h

See Details
CAT 988K, 730,0002015
Indianapolis, IN
24,156 h Conditionsair conditionerlightingrops - enclosedmirrorsbeacon

See Details
CAT 289D3 H2CB, 88,1002020
Billings, MT
597 h Conditionsride control

See Details
CAT 236D3 C3H2, 54,7002023
Salt Lake City, UT
1,504 h

See Details
CAT 963D, 183,5002014
Norfolk, NE
5,882 h Conditionsair conditionerengine enclosureslightingpilot controlengine

See Details
CAT 289D3, 90,0002022
North Platte, NE
189 h Conditionsair conditionerlightingradio - am fm radiocoupler type - electricself leveling

See Details
CAT 279D, 37,4802018
IN
3,100 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
Bobcat T770, 58,0002022
Sioux Falls, SD
1,729 h Conditionsepa labellightingultra low sulfur diesel fuelpilot controlbucket

See Details
CAT 950M FC, 168,8372015
Mesa, AZ
8,863 hcoupler - quickbucketcounterweightride controlauto shift

See Details
CAT 289D, 48,0002015
KY
2,132 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 259D3, 51,9502020
MN
2,591 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 279D, 35,6002018
Fishers, IN
1,925 hauxiliary hydraulics flowcoupler typerops - open2 speed travel

See Details
CAT 289D, 52,0002019
Commerce City, CO
3,960 h Conditionsengine

See Details
John Deere 333G, 69,5002020
Wausau, WI
929 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
Show more results

Loaders