Quick Search

CAT 963D

CAT 963D

Year
2014
Working hours
5,882 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Norfolk, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 963D
NMC CAT - Council Bluffs
Categorytrack loaders
Serial NumberLCS02229
Unit NumberEQN197696
Catalog Number10107672
Year2014
Hours5,882 h
CountryUnited States
LocationNorfolk, United States
Pricing
Price Excluding Tax183,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
Pilot ControlPilot Control
EngineEngine
Fire ExtinguisherFire Extinguisher
Radio - AM FM CD RadioRadio - AM FM CD Radio
Additional information963D TRACK LOADER
AIR INLET STANDARD
BEACON ROTATING
BUCKET-GP 3.25 CYD PACKAGE
BUMPER STANDARD
Caterpillar Product Link 321
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACK SYSTEMONE
FAN DEMAND REVERSING
Frame No Ripper
GUARD IDLER
HEATER ENGINE COOLANT 120V
HITCH EXTENDED
HYDRAULIC 2V GP JOYSTICK PACK
HYDRAULIC OIL STANDARD
LANE 3 ORDER
LANGUAGE MESSENGER
LIGHTS ADDITIONAL GUARDED
LINES IMPLEMENT STANDARD
Online Owner's Manual
SEAT TLV2 NO S/S ISOLATOR
SERVICE PACKAGE EXTENDED
TANK FUEL STANDARD
TRACK 22" DG STANDARD
Transmission Control V-Lever
WARNING DECALS ANSI FOR NACD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratched and scuffed
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1301
  • Yes
  • No
  • No
  • No
  • Yes
  • GoodCab air filter needs blown out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOctobrt 2013
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • YesLeak at top cover collecting dust
  • No
  • Red
  • Engine compartment collecting debris needs cleaned out
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
810
  • No
  • No
  • Good
  • Good
  • FairAll coolers need blown out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • GoodPedal steer
  • Good
  • Good
brake
600
  • As designed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • 2.3 cyd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairShowing some wear
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Track Frame - LeftGoodPins is good, tracks 21.5" wide with 40/33 tread depth
Track Frame - RightGoodSprocket spreading, may be needed
final drives
500
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering