Quick Search

Wacker LITE WAC

Wacker LITE WAC

Year
2011
Working hours
6,476 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Jeffersonville, IN
+1 502 744 4441
Show phone number
Basic information
BrandWacker LITE WAC
Categorylight tower
Serial Number20036110
Unit NumberEQ00015906
Catalog Number10033725
Year2011
Hours6,476 h
CountryUnited States
LocationJeffersonville, United States
Pricing
Price Excluding Tax4,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFOUR 1000 WATT LIGHTS
POLY CLAMSHELL ENCLOSURE
ONE 30A 120/240 TWIST LOCK
KUBOTA DIESEL 13HP
TOW BEHIND SINGLE AXLE
ONE 120V DUPLEX
30 FT LIGHT MAST
INBOUND FRT
6KW
P/N 0620734
32.5 GALLON FUEL TANK (68 HRS)
180"L X 59"W X 73"H - 1,772 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering