Currently 18062 machines for sale
Quick Search

Used Light Towers for Sale

Searching for heavy equipment is about more than finding a piece of machinery to do the job. It’s about finding a piece of machinery that does the job the way you need it to. At Cat Used, we display a wide variety of used equipment options from an international network of Cat® dealers. Our selection contains a range of operator-ready light towers for road construction. Work with a nearby dealer today to find the ultimate used light tower solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
light tower
x
198 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Allmand LITE-NL8 V ALM, 5,0002013
Crab Orchard, WV
4,273 h

See Details
Allmand LITE-NL8 V ALM, 5,0002013
Crab Orchard, WV
4,341 h

See Details
Allmand LITE-NL8 V ALM, 5,0002013
Nitro, WV
3,407 h

See Details
Allmand NLPRO II ALM, 5,0002014
Nitro, WV
2,918 h

See Details
Allmand NLPRO II ALM, 5,0002014
Jeffersonville, IN
2,711 htrailer mounted

See Details
Allmand LITE-NL8 V ALM, 5,0002014
Bowling Green, KY
2,886 h

See Details
Allied LT NLPROII, 9,6002020
Salt Lake City, UT
957 h

See Details
Allied LT NGR LED, 9,4002021
Lindon, UT
60 h

See Details
Allmand LT NGR LED, 12,3952022
Salt Lake City, UT
477 h

See Details
Allmand LT NLPROII, 9,5002021
Salt Lake City, UT
1,680 htier 4 final

See Details
Allmand LT NP2 LED, 18,3002023
Hurricane, UT
650 h

See Details
Allmand LT NGR LED, 13,2652022
Lindon, UT
188 h

See Details
Allmand LT NGR LED, 13,6002023
Salt Lake City, UT

See Details
Allmand LT NGR LED, 13,0002023
Ogden, UT
270 h

See Details
Allmand LT NGR LED, 13,2002022
Salt Lake City, UT
3,018 h

See Details
Allmand LT NLPROII, 8,9002021
Hurricane, UT
3,534 htier 4 final

See Details
Wacker LITE WAC, 4,2002012
Lexington, KY
3,920 h

See Details
Allmand LITE-NL8 V ALM, 4,2002012
Hopkinsville, KY
6,562 h

See Details
Allmand LITE-NL8 V ALM, 5,0002014
Catlettsburg, KY
4,463 h

See Details
Allmand LT NGR LED, 12,9752023
Salt Lake City, UT
290 h

See Details
Allmand LT NGR LED, 13,6002023
Vernal, UT

See Details
Allmand LT NP2 LED, 18,3002023
Salt Lake City, UT

See Details
Allmand LT NGR LED, 13,2002022
Salt Lake City, UT
3,900 h

See Details
Allmand LITE-NL8 V ALM, 4,2002012
Elizabethtown, KY
6,620 h

See Details
Show more results

light tower