Quick Search

Allmand LITE-NL8 V ALM

Allmand LITE-NL8 V ALM

Year
2012
Working hours
6,620 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Elizabethtown, KY
+1 502 744 4441
Show phone number
Basic information
BrandAllmand LITE-NL8 V ALM
Boyd Cat Company
Categorylight tower
Serial Number1240PR02V12
Unit NumberEQ00014303
Catalog Number10033724
Year2012
Hours6,620 h
CountryUnited States
LocationElizabethtown, United States
Pricing
Price Excluding Tax4,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(4) 1250 WATT METAL HALIDE BULBS
** ADDITIONAL 120V DUPLEX
** WHITE - HD MOLDED POLLY
*KUBOTA D1105BG 13.6HP DIESEL
25 FT VERTICAL 6-SECTION TOWER
30 GAL FUEL TANK (APPROX 65 HRS)
8 KW MARATHON GENERATOR
ALLMAND NL-PRO II - VERTICAL
FREIGHT
SINGLE AXLE WITH 2" BALL HITCH
WEIGHT: 1,740 LBS (EMPTY)
WITH STOP/TURN TAIL LIGHTS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering