Quick Search

Genie GS2632 G84

Genie GS2632 G84

Year
2016
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Jeffersonville, IN
+1 502 244 5700
Show phone number
Basic information
BrandGenie GS2632 G84
Boyd Cat Company
Categorylift - scissor
Serial NumberGS3216P-143339
Unit NumberEQ00112952
Catalog Number10079263
Year2016
Hours150 h
CountryUnited States
LocationJeffersonville, United States
Pricing
Price Excluding Tax13,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY POWERED 12V DC
DIMENSIONS: 8'L x 2'8"W x 6'3"H
EXTENSION DECK CAPACITY: 250 LBS
GENIE GS2632 SCISSOR LIFT
GS2632 G84
LIFT CAPACITY: 500 LBS
MACHINE WEIGHT: 4,413 LBS
OPT: DUAL FLASHING BEACON
OPT: MOTION ALARM
PLATFORM HEIGHT: 26'
PLATFORM LENGTH 7'5" - EXTENDED 10'5"
TIRES: SOLID NON MARKING 15 x 5 x 11"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering