Quick Search

CAT C9.3

CAT C9.3

Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN POWER SYSTEMS GMBH
Bremen
+49 421387750
Show phone number
Basic information
BrandCAT C9.3
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
CategoryIndustrial engines
Serial NumberNGL00990
Unit NumberG005177
Catalog Number10012721
Year2021
Hours1 h
CountryGermany
LocationBremen, Germany
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationG005177; CAT C9.3; SN: NGL00990; Arrg: 547 7363; 2021; 0 V; 0 kVA; 0; 2200 rpm; 0 Hz; 0 hours; condition: unused ; Notes: CAT Industrial Engine C9.3, "C" Rating, 24Volt Starter, 24Volt 115 Amp. Alternator, Flyweel and FLY Housing, HYD.Pump Drive, Import duty unpaid. H/W/L 130*112*178 cm -1064 kg + crate 33*69*76cm 9kg

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering