Caterpillar C13IN

Caterpillar C13IN

Price
32,000 USD
Year
2009
Working hours
6,260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C13IN
CategoryIndustrial engines
Serial NumberLGK16186
Unit NumberUEU0063
Catalog NumberCU4816065
Manufacturing Year2009
Hours6,260 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax32,000 USD
Tax-
Price Including Tax-
Details
Additional information** COMING SOON **
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALTERNATOR GUARD
FAN ADAPTER
AIR SHUTOFF 12V
ELBOW-WELD TURBO OUTLET 90 DEG
FAN HEIGHT-457.2 MM (18.00 IN)
ELEC ENG CNT ... COMPRESSOR AMP MTG-24V
MURPHY CONTROLS
SAE1 FLYWHEEL HOUSING
2009 C13 ACERT IND POWER UNIT
OIL PAN DRAIN VALVE N1
FAN DRIVE MOUNTING
FRONT ENGINE SUPPORT P2
ARRANGMENT NUMBER 241-3804
TURBO AIR INLET
CHARGING ALT 12V 145 AMP
FAN PULLEY 0.946:1 RATIO
JACKET WATER HEATER 120V
RADIATOR COOLED
HD SKID
PRECLEANER - CAT TURBINE
ALT PULLEY (V-BELT) 3.69 DIA
EPA TIER 3
PRIMARY FF/WATER SEP
AIR CLEANER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone