Quick Search

CAT C32INCORE

CAT C32INCORE

Year
2011
Working hours
19,069 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCAT C32INCORE
Foley Equipment Company
CategoryIndustrial engines
Serial NumberSDK00160
Unit NumberVEU0019
Catalog Number4861564
Year2011
Hours19,069 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax24,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
-**CORE** 1125HP @ 1800RPM, 24V ALTERNATOR,
ELECTRIC START, TIER 4F EMISSIONS MODULE,
MOUNTED AIR CLEANERS

1125HP @1800 RPM
CAT C32 INDUSTRIAL ENGINE CORE
Online Owner's Manual
TIER 4
WELL STIMULATION CONFIGURATION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering