IMT AF190E

IMT AF190E

Price
On Request
Year
2016
Working hours
1087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandIMT AF190E
CategoryHeavy Drills
Serial NumberNXX1820
Unit NumberEQ0052085
Catalog NumberCU2512914
Manufacturing Year2016
Hours1087 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information151 205 FT LBS PLUS OF ROTARY TORQUE ... 7 RPM
245 HP RATED ENGINE ... 1800 RPM.
DRILL RIG WITH STD 4/42 M INTERLOCKING KELLY BAR
MAXIMUM DRILL DIAMETER 71 INCHES AT MAST.
MOUNTED ON A CAT 329E POWER MODULE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Crane & Foundation Division Kelly Tractor Co.
Telephone:+1 561 210 4838
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone