Currently 18056 machines for sale
Quick Search

Used Hammers for Sale

When it's time for breaking up materials, power and durability are critical. Whether your job involves demolition, construction, quarry work or another application in which you need to break rock-hard materials, used breaker attachments help you save money on your next equipment purchase. Caterpillar is known for powerful builds and long-lasting equipment. Save money and get more value from your machinery by buying used Cat® hammer attachments.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
235 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT CM 308 P40, 7,7002021
Salt Lake City, UT
42 h

See Details
CAT HM 305 B6S, 9,0152021
Vernal, UT

See Details
CAT HM 304 B6, 7,3002022
Salt Lake City, UT

See Details
CAT HM 336 160, 145,4372022
Vernal, UT
1 h

See Details
CAT HM 329 140, 83,0002022
Hurricane, UT
1 h

See Details
CAT HM 349 180, 186,9802023
Hurricane, UT

See Details
CAT CM 314 P75, 9,5002017
Cedar City, UT

See Details
CAT CM 308 P40, 9,8242023
Lindon, UT

See Details
CAT HM SSL B6S, 10,3432022
Moab, UT
24 h

See Details
CAT HM 336 160, 138,1602022
Salt Lake City, UT

See Details
CAT HM 349 180, 183,1652022
Salt Lake City, UT

See Details
CAT CM 314 P75, 14,5002018
Salt Lake City, UT

See Details
CAT HM 329 140, 92,5002022
Hurricane, UT
1,234 h

See Details
CAT HM 320 130, 93,2142023
Logan, UT
44 h

See Details
CAT HM 305 B6S, 8,6002022
Hurricane, UT

See Details
CAT HM 336 160, 145,4372022
Salt Lake City, UT
3 h

See Details
CAT HM 314 115, 62,7942022
Moab, UT
1 h

See Details
CAT HM 308 B9S, 17,0002022
Salina, UT
42 h

See Details
CAT HM 305 B6, 8,3892023
Lindon, UT

See Details
CAT HM SSL B6S, 9,9372023
Salt Lake City, UT

See Details
CAT HM SSL B6S, 9,9372023
Ogden, UT

See Details
CAT HM 308 B9S, 15,3462023
Lindon, UT
299 h

See Details
MISCELLANEOUS MFGRS 319, 17,500
CA

See Details
CAT HM 304 B6S, 6,3502022
Salt Lake City, UT
42 h

See Details
Show more results

hammer