Quick Search

CAT HM 308 B9S

CAT HM 308 B9S

Year
2023
Working hours
299 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
Basic information
BrandCAT HM 308 B9S
Wheeler Machinery Co.
Categoryhammer
Serial NumberHA900783
Unit NumberNP033458
Catalog Number10084343
Year2023
Hours299 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax15,346 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBRACKET, MHE 7-9T, 50MM, XL
HAMMER, B9S
LINES, B9 HAMMER, 7-10T
Online Owner's Manual
PRICED 03.18.24 JLS (90%)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering