Currently 18351 machines for sale
Quick Search

Used Grapples for Sale

If moving awkward materials is an everyday part of the job, grapples are a necessary tool. These attachments can grab a variety of items with powerful clamping jaws to hold them in place and help the operator transport them around a job site. If you need a grapple and want to cut costs, used grapple attachments are an excellent solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
59 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CMP ATTACHMENTS LLC CMPHG61, 9,0002019
Shakopee, MN
grapple typemounting type - excavatorquick disconnects, hoserotating motor

See Details
CAT G149.CONTRACTOR.GRAPPLE, 20,1002021
Londonderry, NH
1 h

See Details
CAT WORK TOOLS (SERIALIZED) 312 G112B, 14,000
Novi, MI
mounting, excavator

See Details
WICKER WEL150H, 19,5001999
Wilmington, NC
Conditions

See Details
Rototilt S40 GRAPPLE, 5,9502022
MI

See Details
CAT ATTACHMENTS 72_ GRAPPLE_BUCKET, 3,5002021
Reno, NV

See Details
Pemberton 320 EGR400-3/4-WIDE TINE GRAPPLE B LINKAGE, 5,500
Johnston, RI
ce plate

See Details
CAT MILLYARD 930 FORKS, 18,0002021
Brewer, ME
1 h Conditions

See Details
CAT GSH22B GRAPPLE, 32,6592015
Milford, MA
1 h

See Details
CAT TRS6, 24,2402021
Syracuse, NY
1 h

See Details
Virnig SGV78 SKELETON GRAPPLE, 3,700
Chadron, NE

See Details
Werk-Brau .CONTRACTOR.GRAPPLE, 5,4992017
Clifton Park, NY
1 h

See Details
AMI AttachmentsT 310 GRAPLE, 8,6162021
Milford, MA
1 h Conditions

See Details
CAT G126.CONTRACTOR.GRAPPLE., 23,1502020
Richmond, VT
1 h

See Details
Bateman BMG16 MAGNETGRAPPLE, 44,8572022
Tonawanda, NY
1 h

See Details
Rotobec 6058HD.LOG.GRAPPLE, 26,4002022
Brewer, ME
1 h

See Details
Solesbees EQUIPMENT ATTACHMENTS WA270, WA320 GRAPPLE RAKE, 8,000
Asheville, NC

See Details
Rotobec, 8,0002015
Shakopee, MN
500 h Conditions

See Details
CMP ATTACHMENTS LLC 10T ROTATING BUCKET GRAPPLE, 14,5002021
Shakopee, MN
100 h Conditionsregulatory status - epa / arb / eu / r120 / s. koreamounting type - excavatorquick disconnects, hoserotating motor

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ3, 6,3572019
Böblingen
600 h

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ3, 6,3572019
Böblingen
600 h

See Details
Show more results

grapple