Quick Search

Rotobec 6058HD.LOG.GRAPPLE

Rotobec 6058HD.LOG.GRAPPLE

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Brewer, ME
+1 7747376569
Show phone number
Basic information
BrandRotobec 6058HD.LOG.GRAPPLE
Milton CAT
Categorygrapple
Serial Number198366-1-1
Unit NumberEQ228351
Catalog Number10097724
Year2022
Hours1 h
CountryUnited States
LocationBREWER, United States
Pricing
Price Excluding Tax26,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information90MM PIN INCLUDED
CATERPILLAR MH3040 BRACKET INSTALLED FOR 358MM STICK WIDTH
CONNECTING LINES NOT INCLUDED
HAS CATERPILLAR MH3040 BRACKET
MAXIMUM CLOSING 6.25"
MAXIMUM OPENING 58.25"
MH3040 BRACKET INSTALLED FOR 358MM STICK WIDTH
ROTOBEC 6058HD LOG GRAPPLE WITH ROTATION
SOLD AS IS
TIP TO TIP AREA:5.08 ft²
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering