Quick Search

CAT G330

CAT G330

Year
2017
Working hours
1,683 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
BrandCAT G330
Zeppelin Baumaschinen GmbH
Categorygrapple
Serial NumberCZG00319
Unit NumberCZG00319
Catalog Number10081475
Year2017
Hours1,683 h
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax18,729 USD
Tax (19%)3,558 USD
Price Including Tax22,287 USD
Details
Additional informationBODY: 0.9 CBM
CUTTING WIDTH: 1350 MM
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering