Quick Search

CAT G320

CAT G320

Year
2017
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
BrandCAT G320
Zeppelin Baumaschinen GmbH
Categorygrapple
Serial NumberG7B00535
Unit NumberG7B00535
Catalog Number10081478
Year2017
Hours500 h
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax14,991 USD
Tax (19%)2,848 USD
Price Including Tax17,839 USD
Details
Additional informationBODY: 0.8 CBM
CUTTING WIDTH: 1100 MM
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering