Currently 18037 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
607 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
Bell EQUIPMENT NORTH AMERICA, INC. B20E, 307,3922022
Mesa, AZ
972 h

See Details
CAT 740 GC TG, 649,0002023
Cedar City, UT
2,050 h

See Details
CAT 745-04, 319,5962019
Yuma, AZ
6,892 h

See Details
CAT D400E, 52,5001997
Novi, MI
18,609 h Conditionslightingrops - enclosedmirrorsair suspension seatdifferential lock

See Details
CAT 772G, 395,0002016
Indianapolis, IN
8,853 h Conditionsair conditionerlightingradio - am fm radioauto lubeexhaust heat

See Details
CAT 775G, 1,312,5002022
Victoria, TX
1,092 hair conditionerlighting

See Details
CAT 740B, 429,0002014
Mokena, IL
3,915 hair conditionerbed liner - steelrops - enclosedtailgatelighting

See Details
CAT 730, 484,5002021
Cedar Rapids, IA
1,686 h Conditionsair conditionerbed liner - steelbed, heatedrops - enclosedtailgate

See Details
CAT 725TG, 325,0002021
9901 Ringhaver Drive, FL
4,557 h

See Details
CAT 745, 390,6002017
Cleburne, TX
4,104 ham fm radioair conditionereropstailgate

See Details
CAT 730-04, 472,1002022
Chanute, KS
1,789 h

See Details
CAT 745 TG, 898,8002024
Hurricane, UT
263 h

See Details
CAT 740, 105,0002004
Aurora, CO
27,085 h Conditions

See Details
CAT 725TG, 375,0002022
Jacksonville, FL
3,689 h

See Details
CAT 730C, 249,2852015
Clifton Park, NY
3,582 htier 2 complianttier 1 compliantemissions level - japan - step 4 finalemissions level - epa - epa tier 4fregulatory status - epa / carb / mlit

See Details
CAT 740B, 120,0002014
Customer Yard, UT
11,000 h

See Details
CAT 745, 295,0002017
Fayetteville, NC
6,015 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 740B, 235,0002013
Indianapolis, IN
7,818 h Conditionslightingam fm cd radioair conditionereropssupp steer

See Details
CAT 740GC, 482,0612022
Tucson, AZ
3,126 h

See Details
CAT 740B, 249,5002014
Indianapolis, IN
7,022 h Conditionslightingam fm cd radioair conditionereropstailgate

See Details
CAT 740GCTG, 625,0002023
10421 Fern Hill Drive, FL
1,693 h

See Details
CAT D400E, 52,5001998
Novi, MI
16,494 h Conditionsair conditionerlightingrops - enclosedmirrorsair suspension seat

See Details
CAT 745-04, 324,8412019
Tucson, AZ
6,917 h

See Details
CAT 725, 173,6852011
Mesa, AZ
7,123 hair conditionerproduct linkretarder

See Details
Show more results

Dump Trucks