Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 745
2017
6015 Hours
GREGORY POOLE EQUIPMENT CO.
Brand
CAT 745
Category
Off Highway Trucks
Serial Number
3T600261
Unit Number
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 745
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 745
Year
2017
Working hours
6,015 h
Print
Add to favorites
‹
›
×
Videos of CAT 745
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
295,000
GREGORY POOLE EQUIPMENT CO.
Fayetteville, NC
+001 8669488988
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 745
Gregory Poole Equipment Company
Category
Off Highway Trucks
Serial Number
3T600261
Catalog Number
10104881
Year
2017
Hours
6,015 h
Country
United States
Location
Fayetteville, United States
Pricing
Price Excluding Tax
295,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
PRODUCT LINK
PRODUCT LINK
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
BED, STANDARD
BED, STANDARD
SUPP STEER
SUPP STEER
TAILGATE
TAILGATE
AUTO TRACTION CONTROL
AUTO TRACTION CONTROL
ENGINE BRAKE
ENGINE BRAKE
Additional information
745 ARTICULATED TRUCK
AID, STANDARD STARTING
AIR SUSPENSION SEAT
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
BLUETOOTH RADIO
BODY, STANDARD
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, STANDARD
FENDER COVER
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
Online Owner's Manual
PRODUCT LINK, SATELLITE PL631
REAR VIEW CAMERA
ROLL ON-ROLL OFF
SEAT BELT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES, 29.5R25 MX ** XADN+ E-3
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
10
5
0
cleaning required
No
s.o.s. taken
Yes
During last service
notes - general appearance
Overall good appearance
battery box
Good
bumper
Good
cab or canopy
Good
EROPS
crankcase guard / transmission guard
Fair
Front lower guard dented & missing small plate(s)
decals
Fair
fenders
Fair
Some cosmetics both sides
front frame welds
Good
fuel tank
Good
grab irons
Good
Minor cosmetics
hood / actuator
Good
paint
Fair
radiator grill
Good
rear frame welds
Good
sheet metal
Good
steps / ladder
Fair
Minor cosmetics
safety items
6
0
0
rops
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
safety locks / pins
Good
seat belt / date
Good
04/2022
gauges, operator station, console
17
1
0
current o&mm
Yes
Wet
current safety manual
Yes
notes - gauges, operator station, console
Overall good
air conditioner
Good
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Good
seat cushion / arm rest
Good
seat suspension type / condition
Good
second seat
Good
switches
Good
windshield wipers
Fair
No washers
engine
7
0
0
blow by
No
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
pre lube system
No
water in oil
No
notes - engine
Engine runs well
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
Normal
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
2
0
0
leaks / type
No
diesel exhaust fluid (def) level
Full
notes
Overall good
after treatment system
Good
dpf condition / hours changed
Good
cooling system
8
0
0
leaks - cooling system
No
standard radiator
Yes
notes - cooling system
Overall good
belts / pulleys
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
6
0
0
active codes
No
jump start terminal
Yes
signal lights
Yes
notes - electrical, starting and charging system
Starts & charges well
alternator
Good
batteries / cables
Good
product link / condition
Good
starter
Good
wiring
Good
work lights
Good
transmission
12
0
0
auto shift
Yes
leaks - transmission
No
transmission - noisy
No
notes - transmission
Operates well
case
Good
controls
Good
cooler
Good
lines / fittings - transmission
Good
overall operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
steering
9
2
0
notes - steering
Some wear
articulation p&b
Fair
Some wear
hand metering unit
Good
lines / fittings - steering
Good
oscillation hitch
Fair
Some wear
overall operating condition
Good
steering column / tilt
Good
steering cylinder
Good
steering linkage
Good
Some wear
steering pump
Good
supplemental steering
Good
wheel
Good
suspension
11
3
0
center a-frame
Good
center bearings
Fair
Some wear
center rubber springs
Good
center torsion bars
Good
front a-frame
Good
front bearings
Fair
Some wear
front torsion bars
Good
left suspension beam
Good
rear a-frame
Good
rear bearings
Fair
Some wear
rear rubber springs
Good
rear torsion bars
Good
right suspension beam
Good
suspension cylinders
Good
brake
11
0
0
leaks - brake
No
notes - brake
Overall good
accumulators - brake
Good
brake drums / rotors
Good
Clutch
brake guards
Good
control valve
Good
hydraulic cooler
Good
lines
Good
parking brake operation
Good
pedal
Good
pump - brake
Good
service brake operation
Good
type (wet, dry)
Good
Wet
hydraulics
4
0
0
leaks - hydraulics
No
notes - hydraulics
Operates well
hydraulic valves
Good
lift cylinders
Good
pump
Good
tank / sight glass / cap
Good
truck body
8
2
0
truck body notes
Some cosmetics under rear bed
bed pads
Good
bottom
Good
flaps
Good
Front left minor tear
hinge pins & brackets
Good
operating condition - truck body
Good
ribs and stringers
Good
sides
Good
Some cosmetics
spill guard
Fair
Minor cosmetics
tailgate
Fair
Some cosmetics
tailgate frame / chains / bushings
Good
final drives
10
0
0
notes - final drives
Overall good
center axle
Good
center final drives
Good
drive shaft
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
transfer case / dropbox
Good
universal joints
Good
wheel lugs & rims
Good
tires
Radial
Yes
Notes - TIRES
Some cosmetics
Tire Size - TIRES
29.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Michelin
50
No
Left Front
Maxam
75
No
Left Rear
Maxam
75
No
Right Center
Maxam
75
No
Right Front
Maxam
75
No
Right Rear
Doublecoin
90
No
comments, misc. repairs, general remarks
comment 1
Inspection done @ 6015 hrs
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 745 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.