Currently 11947 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
361 Search results for "Current filter"
Displaying: 17 - 32 Sort by: 
Caterpillar 745, 435,0002018
Richmond, VA
5,599 h Specificationsengine

See Details
John Deere & CO. 400D, 114,5002005
City Of Industry, CA
4,850 h

See Details
Caterpillar 745C, 262,5002015
Victoria, TX
7,190 h Specificationstailgateair conditionereropsproduct linkultra low sulfur diesel fuel

See Details
Caterpillar 725C22019
FL
3,480 h Specifications

See Details
Caterpillar 745C, 262,5002015
Irving, TX
7,834 h Specificationstailgateair conditionerproduct linkultra low sulfur diesel fuel

See Details
Caterpillar 745 TG, 398,0002019
Salt Lake City, UT
8,508 hultra low sulfur diesel fuel

See Details
Caterpillar 745 TG, 403,0002019
Salt Lake City, UT
7,133 hultra low sulfur diesel fuel

See Details
Caterpillar 7452019
FL
4,692 h Specificationsultra low sulfur diesel fuel

See Details
Caterpillar 745, 350,8052017
Ft. Worth, TX
6,509 h Specificationstailgateauto lubelightingfast fuelultra low sulfur diesel fuel

See Details
Caterpillar 745C, 325,0002016
Windsor, CO
11,890 h Specifications Conditions

See Details
Caterpillar 7452017
San Antonio, TX
6,731 h Specificationstailgateauto lubeproduct linkfast fuelultra low sulfur diesel fuel

See Details
Caterpillar 7452018
Victoria, TX
6,601 h Specificationstailgateauto lubeproduct linkfast fuelultra low sulfur diesel fuel

See Details
Caterpillar 730TG, 395,0002018
9901 Ringhaver Drive, FL
6,374 hultra low sulfur diesel fuel

See Details
Caterpillar 745TG, 550,0002018
Jacksonville, FL
5,351 h

See Details
Caterpillar 730TG, 395,0002019
Midway, FL
5,661 h

See Details
Caterpillar 7452019
FL
3,871 h Specificationstailgateair conditionerproduct link

See Details
Show more results

Dump Trucks

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.