Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 735
2006
8094 Hours
ALTORFER INC.
Brand
CAT 735
Category
Off Highway Trucks
Serial Number
B1N00455
Unit Number
US00904
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 735
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 735
Year
2006
Working hours
8,094 h
Print
Add to favorites
‹
›
×
Videos of CAT 735
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
154,000
ALTORFER INC.
Urbana, IL
+1 319 531 0379
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
CAT 735
Altorfer Inc.
Category
Off Highway Trucks
Serial Number
B1N00455
Unit Number
US00904
Catalog Number
10110358
Year
2006
Hours
8,094 h
Country
United States
Location
Urbana, United States
Pricing
Price Excluding Tax
154,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AIR CONDITIONER
AIR CONDITIONER
BED, STANDARD
BED, STANDARD
DIFF LOCK/UNLOC
DIFF LOCK/UNLOC
RETARDER
RETARDER
LIGHTING
LIGHTING
EROPS
EROPS
EPA LABEL
EPA LABEL
LINER, STEEL BED
LINER, STEEL BED
ANTI-THEFT SYSTEM
ANTI-THEFT SYSTEM
Additional information
Pictures as of 2-27-24 with 8,094 hours
AIR SUSPENSION SEAT
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
5
7
0
cleaning required
Yes
battery box
Good
bumper
Fair
Dented.
cab or canopy
Good
crankcase guard / transmission guard
Fair
Bend in front engine lower guard, useable.
decals
Fair
Scraps/chipping in bed decals.
fenders
Fair
Minor dents/bends, plastic fender flares are cracked/broken.
fiberglass
Fair
LH radiator side cover cracked.
fuel tank
Good
grab irons
Fair
Minor bends.
hood / actuator
Good
paint
Fair
Some fading/chipping.
steps / ladder
Good
safety items
4
0
0
safety decals in place / legible
Yes
back up alarm
Good
parking brake - safety items
Good
seat belt / date
Good
April 2011.
secondary exit
Good
gauges, operator station, console
14
2
1
air conditioner
Good
Cold air.
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
Warning lights and alarm working properly.
floor boards / mats
Good
gauges
Good
glass/mirrors
Fair
Front glass cracked along lower edge.
headliner
Good
heater
Good
interior lights
Poor
Not working.
meter replaced / working
Good
Counting correctly.
radio type & condition
Good
seat cushion / arm rest
Good
Minor wear in lower cushion cover.
seat suspension type / condition
Good
Air suspension.
second seat
Fair
Lower cushion cover torn.
switches
Good
windshield wipers
Good
engine
6
0
0
blow by
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
Minor leaking at LH front cover near fan pump mount.
smoke color (b/d/l/w)
Normal
anti-freeze color / level
Good
ELC.
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
7
0
0
leaks - cooling system
No
standard radiator
Yes
belts / pulleys
Good
coolers
Good
New aftercooler.
fan
Good
fan drive / type
Good
Hydraulic fan drive, no leaks.
hoses
Good
radiator
Good
shroud / guards
Good
electrical, starting and charging system
3
0
0
active codes
No
ether aid
Yes
jump start terminal
Yes
signal lights
Yes
alternator
Good
batteries / cables
Good
starter
Good
transmission
7
0
0
auto shift
Yes
leaks - transmission
No
powershift
Yes
transmission - noisy
No
case
Good
controls
Good
overall operating condition - transmission
Good
retarder
Good
seals
Good
No leaks.
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
6
1
1
articulation p&b
Good
No looseness felt.
hand metering unit
Good
Starting to collect dirt around seal area.
lines / fittings - steering
Good
oscillation hitch
Good
No looseness felt.
overall operating condition
Good
steering column / tilt
Poor
Strut is bad, held with vice grip. Some free play in steering shaft.
steering cylinder
Good
Both are dry.
wheel
Fair
Center cover missing.
suspension
12
2
0
center a-frame
Good
center bearings
Good
No looseness.
center rubber springs
Good
center torsion bars
Good
front a-frame
Good
front bearings
Fair
Minor looseness starting, useable.
front torsion bars
Good
left suspension beam
Good
rear a-frame
Good
rear bearings
Good
No looseness.
rear rubber springs
Good
rear torsion bars
Good
right suspension beam
Good
suspension cylinders
Fair
brake
3
0
0
leaks - brake
No
control valve
Good
parking brake operation
Good
service brake operation
Good
hydraulics
2
0
0
leaks - hydraulics
No
lift cylinders
Good
Both are dry.
tank / sight glass / cap
Good
truck body
6
1
0
side boards
No
bed liner
Good
bed pads
Good
bottom
Good
hinge pins & brackets
Good
operating condition - truck body
Good
ribs and stringers
Good
sides
Fair
Minor denting on top edge.
final drives
7
0
0
center axle
Good
No leaks.
drive shaft
Good
front axle - final drives
Good
No leaks.
rear axle
Good
No leaks.
transfer case / dropbox
Good
No leaks.
universal joints
Good
wheel lugs & rims
Good
tires
Tire Size - TIRES
26.5 R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Aeolus
35
No
Yes
Yes
Left Front
Michelin
30
No
Yes
Yes
Left Rear
Advance
75
No
Right Center
Advance
75
No
Right Front
Advance
80
No
Right Rear
Advance
75
No
comments, misc. repairs, general remarks
comment 1
Inspected 6-16-23 at 8,002 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 735 on Mascus USA