Caterpillar D8T

Caterpillar D8T

Price
606,126 USD
Year
2015
Working hours
23 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberJ8B05105
Unit NumberE141233
Catalog NumberCU4450148
Manufacturing Year2015
Hours23 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$ 606,126
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
FAST FUELFAST FUEL
Additional InformationFOR VIDEO OF THIS MACHINE CLICK ON THE FOLLOWING LINK:... SHOE WIDTH/TYPE: 24IN MS
HEATER
RIPPER, SS
DIFFERENTIAL STEERING
ENGINE TIER RATING: NON EPA
LINK NUMBER: 8E4514
PRODUCT LINK: INCLUDES
AIR CONDITIONING
ROPS: ENCLOSED
NUMBER OF SECTIONS: 44 SEC
NUMBER OF SHANKS: 1 POCKET 1 SHANK
SINGLE TILT
OIL CHANGE SYSTEM
BLADE TYPE: 8SU
ECM DOWNLOAD: YES
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone