Caterpillar D7E

Caterpillar D7E

Price
275,000 USD
Year
2011
Working hours
5503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberMDB00209
Unit NumberM011083
Catalog NumberCU2432050
Manufacturing Year2011
Hours5503 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax$ 275,000
Tax-
Price Including Tax-
Features
Additional Information*CATERPILLAR PRODUCT LINK PL321
HEAVY DUTY GUARD PACKAGE
HYDRAULICS, REAR
OIL CHANGE SYSTEM, POWERTRAIN
TRACK, 24" ES (40 SEC) HD
U/C% REMAINING @ 3,859 HOURS - LINKS @ 57%, BUSHINGS @ 40%, SHOES @ 56%, IDLERS @ 39%, CARRIERS @ 43%, ROLLERS @ 42%
*ENGINE, STD, TIER 3 CERTIFIED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone