Caterpillar D6N XL

Caterpillar D6N XL

Price
243,064 USD
Year
2017
Working hours
2344 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XL
CategoryDozers
Serial NumberGB600468
Unit NumberE135465
Catalog NumberCU4461313
Manufacturing Year2017
Hours2344 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 243,064
Tax-
Price Including Tax-
Features
Additional InformationHEATER
TRACK SHOE WIDTH/TYPE: 24" ES XL HD
ENGINE TIER RATING: T4F
PRODUCT LINK: INCLUDES
BLADE TYPE: VPAT
AIR CONDITIONING
ROPS: ENCLOSED
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
XR / XL: XL
RIPPER, MS
NUMBER OF SHANKS: 3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone