Caterpillar D8T

Caterpillar D8T

Price
775,000 USD
Year
2019
Working hours
736 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberAW400798
Unit NumberM465108T
Catalog NumberCU4642800
Manufacturing Year2019
Hours736 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 775,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationLINES, SINGLE TILT
ALTERNATOR, 150AMP STD
TOOTH, MULTI-SHANK RIPPER
REAR HYDRAULICS, RIPPER
CAB AR, SINGLE PANE
BLADE, 8SU W/RK GRD & WEAR PLT
ENGINE, STANDARD
8SU/U BULLDOZER, BASIC
PRECLEANER, BASIC
BRAKES, BASIC
GUARD, FAN DEBRIS
ENGINE COOLANT, STD (-37C)
NO CARRIER ROLLERS
GAUGE, STANDARD
PUSH ARMS
SEAT, AIR SUSPENSION
MANUAL, ENGLISH
VISIBILITY ARR, BASIC
FUEL ANTIFREEZE, -25C (-13F)
C15 ENGINE
ARO, SINGLE TILT
OIL CHANGE SYSTEM HIGH SPEED
PRODUCT LINK, CELLULAR PLE742
LIGHTS, BASIC
RADIO, AM/FM
ANTIFREEZE WINDSHIELD WASHER
FINAL DRIVES, STANDARD
OPERATORS AR, STANDARD
BASIC ARRANGEMENT
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" ES, PPR
INSTRUCTION, DOMESTIC
GRAB HANDLES, PUSH ARM
RIPPER, MULTI-SHANK
FUEL SYSTEM, STANDARD
BATTERIES, HEAVY DUTY
HEATER, ENGINE COOLANT 120V
CYLINDERS, LIFT, BASIC
GUARDS, BOTTOM, STANDARD
FLUIDS, STANDARD
736 GD 7/6/20
Features
Additional InformationLINES, SINGLE TILT
ALTERNATOR, 150AMP STD
TOOTH, MULTI-SHANK RIPPER
REAR HYDRAULICS, RIPPER
CAB AR, SINGLE PANE
BLADE, 8SU W/RK GRD & WEAR PLT
ENGINE, STANDARD
8SU/U BULLDOZER, BASIC
PRECLEANER, BASIC
BRAKES, BASIC
GUARD, FAN DEBRIS
ENGINE COOLANT, STD (-37C)
NO CARRIER ROLLERS
GAUGE, STANDARD
PUSH ARMS
SEAT, AIR SUSPENSION
MANUAL, ENGLISH
VISIBILITY ARR, BASIC
FUEL ANTIFREEZE, -25C (-13F)
C15 ENGINE
ARO, SINGLE TILT
OIL CHANGE SYSTEM HIGH SPEED
PRODUCT LINK, CELLULAR PLE742
LIGHTS, BASIC
RADIO, AM/FM
ANTIFREEZE WINDSHIELD WASHER
FINAL DRIVES, STANDARD
OPERATORS AR, STANDARD
BASIC ARRANGEMENT
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" ES, PPR
INSTRUCTION, DOMESTIC
GRAB HANDLES, PUSH ARM
RIPPER, MULTI-SHANK
FUEL SYSTEM, STANDARD
BATTERIES, HEAVY DUTY
HEATER, ENGINE COOLANT 120V
CYLINDERS, LIFT, BASIC
GUARDS, BOTTOM, STANDARD
FLUIDS, STANDARD
736 GD 7/6/20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources