Caterpillar D8T

Caterpillar D8T

Price
585,000 USD
Year
2016
Working hours
2763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00507
Unit Number033999
Catalog NumberCU2350450
Manufacturing Year2016
Hours2763 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$ 585,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information8 RIPPER, MULTI SHANK
8SU/U BULLDOZER, BASIC
ACCUGRADE READY, SINGLE TILT
BLADE, 8SU W/RK GRD & WEAR PLT
CARRIER ROLLERS, SUSPENDED
FUEL SYSTEM, FAST FILL
HYDRAULICS, RIPPER
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK, SATELLITE PL321
PUSH ARMS, SINGLE TILT, STD
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Steve Rich
Telephone:+1 858 674 7040
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone