Caterpillar D8T

Caterpillar D8T

Price
484,968 USD
Year
2012
Working hours
5654 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberJ8B03324
Unit NumberUM10165
Catalog NumberCU4666683
Manufacturing Year2012
Hours5654 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax484,968 USD
Tax (10%)48,497 USD
Price Including Tax533,465 USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
BEACONBEACON
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, SINGLE SHRIPPER, SINGLE SH
Additional Information* UHF RADIO
*BATTERY DISCONNECT / ISOLATOR
2 X EMERGENCY STOP
9KG FIRE EXTINGUISHER
CANVAS SEAT COVER
NEW PAINT & DECALS
TRACK CON ZAPATA DE 24"
WINDOW TINT
*FUEL SYSTEM, FAST FILL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
BEACONBEACON
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, SINGLE SHRIPPER, SINGLE SH
Additional Information* UHF RADIO
*BATTERY DISCONNECT / ISOLATOR
2 X EMERGENCY STOP
9KG FIRE EXTINGUISHER
CANVAS SEAT COVER
NEW PAINT & DECALS
TRACK CON ZAPATA DE 24"
WINDOW TINT
*FUEL SYSTEM, FAST FILL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 893779444 x9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone