Caterpillar D6TXL

Caterpillar D6TXL

Price
197,553 USD
Year
2016
Working hours
6600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberMEL00165
Unit NumberMEL00165
Catalog NumberCU4671557
Manufacturing Year2016
Hours6600 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 197,553
Tax (16%)$ 31,608
Price Including Tax$ 229,161
Details
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
ENGINEPOWER: 208 HP
UNDERCARRIAGE TRACK ROLLERS: 70 %
BLADE WIDE: 3200 MM
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS FRONT: 90 %
UNDERCARRIAGE SPROCKETS: 100 %
OPERATING WEIGHT: 21 T
UNDERCARRIAGE IDLERS BACK: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE TRACK LINKS: 60 %
BLADE CONDITION: 30 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
ENGINEPOWER: 208 HP
UNDERCARRIAGE TRACK ROLLERS: 70 %
BLADE WIDE: 3200 MM
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS FRONT: 90 %
UNDERCARRIAGE SPROCKETS: 100 %
OPERATING WEIGHT: 21 T
UNDERCARRIAGE IDLERS BACK: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE TRACK LINKS: 60 %
BLADE CONDITION: 30 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Constantin Prinz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone