Caterpillar D6T LGP V

Caterpillar D6T LGP V

Price
206,000 USD
Year
2015
Working hours
4721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP V
CategoryDozers
Serial NumberRAD00740
Unit Number18UE017
Catalog NumberCU4319901
Manufacturing Year2015
Hours4721 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$ 206,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information**

ACCUGRADE READY, VPAT
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
TRACK,790MM / 31" MS OFFSET HD
UNDERCARRIAGE, HD, PART GUIDE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • GoodNew
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part NumberCaterpillar/ part# 424-0847
Track Shoes Width / Type31"
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front1.101.103232
Idlers Rear1.101.103232
Track Roller 11.671.666366
Track Roller 21.691.675763
Track Roller 41.711.715151
Track Roller 51.701.695457
Track Roller 71.691.685760
Track Roller 81.651.666966
Track Shoe Grouser Height2.692.6955
emissions
  • No
  • 75%
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 2000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone