Caterpillar D6TLGP AG

Caterpillar D6TLGP AG

Price
185,000 USD
Year
2015
Working hours
4109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP AG
CategoryDozers
Serial NumberHTZ00333
Unit NumberHTZ333
Catalog NumberCU4634652
Manufacturing Year2015
Hours4109 h
CountryUnited States
LocationContact Dealer, AR
Pricing
Price Excluding Tax185,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
SWEEPSSWEEPS
Additional InformationCONTROLS, WINCH (NON VPAT)
GUARD, BOTTOM
BASIC ARRANGEMENT
CAB
6S LGP BULLDOZER
FUEL TANK, BASIC
FENDER, BASIC
ALTERNATOR, 150AMP
SCREEN, REAR
PRODUCT LINK, SATELLITE PL321
ALARM, BACKUP
GUARD, FUEL TANK
FAN, BASIC
DRAWBAR, RIGID LONG
CYLINDER, LIFT WITH LINES - RH
CYLINDER, LIFT WITH LINES - LH
UNDERCARRIAGE, HD, PART GUIDE
PACK, DOMESTIC TRUCK, MTTT
BLADE, 6S LGP ARO
PRECLEANER, BASIC
ACCUGRADE READY, NON-VPAT
OIL DRAIN, BASIC
SEAT, AIR SUSPENSION
INSTRUCTIONS, DOMESTIC
DRAINS, ECOLOGY, POWERTRAIN
LIGHTS, SWEEPS
HANDLES, HEAVY DUTY, SWEEPS
AIR CONDITIONER, ROPS
LANE 3 ORDER
ENGINE COOLANT, STD (-37C)
FILM, AFTERTREATMENT, ENGLISH
ENGINE, BASIC
STARTER, BASIC
FINAL DRIVE, XW/LGP
TRACK, 915MM / 36" MS HD
Features
Accessories
SWEEPSSWEEPS
Additional InformationCONTROLS, WINCH (NON VPAT)
GUARD, BOTTOM
BASIC ARRANGEMENT
CAB
6S LGP BULLDOZER
FUEL TANK, BASIC
FENDER, BASIC
ALTERNATOR, 150AMP
SCREEN, REAR
PRODUCT LINK, SATELLITE PL321
ALARM, BACKUP
GUARD, FUEL TANK
FAN, BASIC
DRAWBAR, RIGID LONG
CYLINDER, LIFT WITH LINES - RH
CYLINDER, LIFT WITH LINES - LH
UNDERCARRIAGE, HD, PART GUIDE
PACK, DOMESTIC TRUCK, MTTT
BLADE, 6S LGP ARO
PRECLEANER, BASIC
ACCUGRADE READY, NON-VPAT
OIL DRAIN, BASIC
SEAT, AIR SUSPENSION
INSTRUCTIONS, DOMESTIC
DRAINS, ECOLOGY, POWERTRAIN
LIGHTS, SWEEPS
HANDLES, HEAVY DUTY, SWEEPS
AIR CONDITIONER, ROPS
LANE 3 ORDER
ENGINE COOLANT, STD (-37C)
FILM, AFTERTREATMENT, ENGLISH
ENGINE, BASIC
STARTER, BASIC
FINAL DRIVE, XW/LGP
TRACK, 915MM / 36" MS HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • GoodM
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • NoOil overfull
  • No
  • No
  • None observed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
steering
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • No major or obvious extreme leak, rear accumulator mount broke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Half worn
  • Good
  • Fair
  • Fair
final drives
  • Dry no leaks
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1Rails sprockets carrier rollers appear recently replaced since last inspection
Track Frame - LeftFair
Track Frame - RightFair
Bushings0.510.5188
Carrier Rollers7.77.721412
Idlers Front0.981812
Idlers Rear0.980.9888
Links1.671.6744
Sprocket Segments8.748.741515
Track Roller 11.491.55957
Track Roller 21.551.574946
Track Roller 339.3339.3300
Track Roller 41.571.574646
Track Roller 51.551.574946
Track Roller 639.3339.3300
Track Roller 71.591.594343
Track Roller 81.531.55257
Track Shoes2.312.31
ripper / grapple / winch
  • Winch ready
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone