Caterpillar D6N XL PAT

Caterpillar D6N XL PAT

Price
322,000 USD
Year
2019
Working hours
454 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XL PAT
CategoryCrawler dozers
Serial NumberNJN00612
Unit NumberNJN612
Catalog NumberCU4557124
Manufacturing Year2019
Hours454 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax322,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationPhotos taken April 2020

ANTIFREEZE WINDSHIELD WASHER
ARO INSTALLATION, VPAT
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, STD PKG
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
FAN, DEMAND, STANDARD
AIR CLEANER, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GRID, SANDBLAST
GUARD GUIDING, CENTER, HD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
LIGHTS
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
RIPPER, TEETH STRAIGHT, PKG
ROLL ON-ROLL OFF
STANDARD PACKAGE, XL
TANK FUEL, FF & REFILL READY
TRACK, 24", ES, XL, HD
UC, XL, HEAVY DUTY
Features
Additional InformationPhotos taken April 2020

ANTIFREEZE WINDSHIELD WASHER
ARO INSTALLATION, VPAT
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, STD PKG
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
FAN, DEMAND, STANDARD
AIR CLEANER, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GRID, SANDBLAST
GUARD GUIDING, CENTER, HD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
LIGHTS
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
RIPPER, TEETH STRAIGHT, PKG
ROLL ON-ROLL OFF
STANDARD PACKAGE, XL
TANK FUEL, FF & REFILL READY
TRACK, 24", ES, XL, HD
UC, XL, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone