Caterpillar D11T

Caterpillar D11T

Price
499,900 USD
Year
2013
Working hours
29079 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D11T
CategoryDozers
Serial NumberJEL00312
Unit NumberCA2-142231
Catalog NumberCU4485257
Manufacturing Year2013
Hours29079 h
CountryCanada
LocationRegina, SK
Pricing
Price Excluding Tax$ 499,900
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Additional InformationMACHINE TO BE SOLD AS IS, WHERE IS

AIR SUSPENSION SEAT
MACHINE TO BE SOLD "AS IS", WHERE IS
NO BLADE INCLUDED WITH MACHINE
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Additional InformationMACHINE TO BE SOLD AS IS, WHERE IS

AIR SUSPENSION SEAT
MACHINE TO BE SOLD "AS IS", WHERE IS
NO BLADE INCLUDED WITH MACHINE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • Yes
  • No
  • PoorBent and damaged jack stand cover. Dirty.
  • FairDirty and rusty. Bent bracket.
  • FairDirty.
  • PoorDirty.
  • FairRusty.
  • PoorMissing door latch R/S. 2 pcs. Missing hinge right & left side. Missing door left side.
  • PoorDirty and rusty. Broken bolt right side.
  • FairDirty.
  • PoorMissing grab iron R/S enclosure and left side.
  • Good
  • FairRusty and dirty.
  • FairDirty.
  • FairRusty.
  • PoorPaint damage.
  • FairBent metal.
  • PoorDirty and rusty.
  • PoorBent plate.
  • FairDirty and rusty.
safety items
  • YesMissing light.
  • No
  • Good
  • PoorMissing.
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • PoorBroken dash panel. Missing cover. Dirty.
  • PoorMissing and detached seal on door.
  • FairDirty.
  • PoorBroken trim panel.
  • PoorBroken glass rear and left side. Missing mirror.
  • PoorDirty.
  • Good
  • FairDirty.
  • Good
  • PoorMissing push button sw. Dirty.
  • PoorMissing faceplate.
  • FairDirty.
  • Good
  • FairDirty. Detached sw. panel.
  • Good
engine
  • No
  • No
  • NoMissing EPA decal.
  • Yes
  • No
  • YesOil pan and flange seal leak.
  • No
  • Dirty.
  • 70 psi.
  • B
  • PoorDirty.
  • Good
  • Good
  • FairDirty.
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • PoorDirty.
  • FairDirty.
  • FairDirty.
  • PoorDirty.
  • FairDirty.
  • FairDirty.
electrical, starting and charging system
  • No
  • Yes
  • YesLines not connected
  • Yes
  • FairDirty.
  • PoorNo voltage. Dirty.
  • Good
  • PoorFlange oil leak left and right side.
  • PoorDirty. Missing fuse cover.
  • FairMissing at rear side.
transmission
  • YesFlange oil leak.
  • No
  • PoorDirty and rusty.
  • Good
  • PoorHose line leak going to filter. Hose line leak going to torque converter.
  • Good
  • Good
  • Good
  • Good
hydraulics
  • YesFlange/hose line at bottom of tank.
  • PoorHose line leak from pump.
  • PoorOil filter is stuck. Could not remove for replacement.
  • PoorLeak oil seal left and right side.
  • FairDirty.
  • PoorOily at bottom of tank. Dirty.
  • PoorRusty. Missing right side cylinder.
blade
  • NO BLADE INCLUDED WITH THE MACHINE
  • FairRusty.
  • FairRusty. Bent guard plate.
  • FairRusty.
  • FairRusty.
final drives
  • FairRusty and dirty.
  • FairRusty and dirty,.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGoodRusty and dirty. Missing bolt.
Track Frame - RightFairDirty and rusty.
Idlers Front24343292
Idlers Rear31318080
Links46.644.38088
Pins & Bushings (External)18.218.34040
SPROCKETS3303287076
Track Roller 134.435.6104104
Track Roller 238.939.69696
Track Roller 341.4419292
Track Roller 438.638.89797
Track Roller 542.537.588100
Track Roller 643.641.88591
Track Roller 74545.48484
Track Roller 839.239.59696
Track Shoe Grouser Height65655656
emissions
  • Non Tier 4 machine.
ripper / grapple / winch
  • FairDirty.
  • Good
  • FairDirty and rusty.
  • FairDirty.
  • PoorOil seal leak.
  • FairRusty.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Canada
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone