Quick Search

Yanmar SV18

Yanmar SV18

Year
2018
Working hours
1,100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Glinde
+49 40761191 x11
Show phone number
Basic information
BrandYanmar SV18
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberHBV17899
Unit NumberHBV17899
Catalog Number10103609
Year2018
Hours1,100 h
CountryGermany
LocationGlinde, Germany
Pricing
Price Excluding Tax21,273 USD
Tax (19%)4,042 USD
Price Including Tax25,315 USD
Details
Additional informationCUTTING WIDTH: 1000 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering