Quick Search

Wacker EZ80

Wacker EZ80

Year
2018
Working hours
1,738 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandWacker EZ80
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberPAL00543
Unit NumberPAL00543
Catalog Number10066112
Year2018
Hours1,738 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax53,343 USD
Tax (19%)10,135 USD
Price Including Tax63,478 USD
Details
Additional informationBUCKET 2 CONDITION: 50 %
CUTTING WIDTH: 600 MM
CUTTING WIDTH: 1800 MM
ENGINEPOWER: 49 HP
LENGTH OF STICK: 1850 MM
OPERATING WEIGHT: 8.1 T
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 450 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering